Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | MANUALLY OPERATED | Manually operated |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cracking pressure bar | 2.0 | |
| Cracking pressure PSI | 29 | |
| Design Series | 10 SERIES | 10 Series |
| Drain | INTERNAL | Internal |
| Electrical connection | NONE | None |
| Flow rate LPM | 320.0 | |
| Flow rate USGPM | 84.0 | |
| Fluid Cleanliness | 20/18/15 MICRON | 20/18/15 Micron |
| Fluid compatibility | PHOSPHATE ESTER FLUIDS | Phosphate ester fluids |
| Gauge port thread | G 1/4 BSP | G 1/4 BSP |
| Leakage | STANDARD | Standard |
| Maximum pressure bar | 315 | |
| Maximum pressure PSI | 4500 | |
| Model Code 1 | F3CB25F20010B40 | |
| Performance | STANDARD | Standard |
| Product height in | 3.930 | |
| Product height mm | 99.822 | |
| Product length in | 10.820 | |
| Product length mm | 274.828 | |
| Product width in | 3.930 | |
| Product width mm | 99.822 | |
| Remote control | YES | Yes |
| Seal material | FLUOROCARBON | Fluorocarbon |
| Size | SIZE 25 | Size 25 |
| Special feature | NONE | None |
| Stage | SINGLE STAGE | Single stage |
| Valve Mount Type | SAE FLANGE MOUNTING | SAE flange mounting |
| Valve type | COUNTERBALANCE VALVE | Counterbalance valve |
| Working temperature max C | 80 | |
| Working temperature max F | 176 | |
| Working temperature min C | -20 | |
| Working temperature min F | -4 |
