Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Manually operated |
| Brand | Vickers by Danfoss |
| Cracking pressure bar | 2.0 |
| Cracking pressure PSI | 29 |
| Design Series | 10 Series |
| Drain | Internal |
| Electrical connection | None |
| Flow rate LPM | 560.0 |
| Flow rate USGPM | 147.0 |
| Fluid cleanliness | 20/18/15 Micron |
| Fluid compatibility | Phosphate ester fluids |
| Leakage | Standard |
| Maximum pressure bar | 315 |
| Maximum pressure PSI | 4500 |
| Model Code 1 | F3CB32KA10B60 |
| Performance | Standard |
| Product height in | 11.370 |
| Product height mm | 288.798 |
| Product length in | 3.740 |
| Product length mm | 94.996 |
| Product width in | 3.740 |
| Product width mm | 94.996 |
| Remote control | Yes |
| Seal material | Fluorocarbon |
| Size | Size 32 |
| Special feature | None |
| Stage | Single stage |
| Valve mount type | Cartridge valve |
| Valve type | Counterbalance valve |
| Working temperature max C | 80 |
| Working temperature max F | 176 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
