Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pressure operated |
| Brand | Vickers by Danfoss |
| Cracking pressure 1 bar | 1.00 |
| Cracking pressure 1 psi | 15 |
| Cracking pressure 2 bar | 1.00 |
| Cracking pressure 2 psi | 15 |
| Design Series | 41 Series |
| Flow rate upto LPM | 60 |
| Flow rate upto USGPM | 16.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Function | Check in line A, pilot operated from line B |
| Function dual | Check in line B, pilot operated from line A |
| Interface | ISO4401-03 |
| Maximum pressure upto bar | 315 |
| Maximum pressure upto psi | 4500 |
| Model Code 1 | DGMPC3ABKBAK41EN176 |
| Performance | Standard |
| Seal type | Viton |
| Special features | Vaccuum packed |
| Valve mount type | Subplate/manifold mounted |
| Valve Type | PO check valve |
| Working temp max C | 80 |
| Working temp max F | 176 |
| Working temp min C | -20 |
| Working temp min F | -4 |