Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Cracking pressure bar | 2.0 |
| Cracking pressure PSI | 29 |
| Design Series | 10 Series |
| Flow rate lpm | 560.0 |
| Fluid cleanliness | 20/18/15 Micron |
| Fluid compatibility | Petroleum oils |
| Model Code 1 | CB32GA10B00EN20FD32PA11/B00 |
| Seal material | Nitrile |
| Size | Size 32 |
| Valve mount type | Subplate mounted |
| Valve type | Counterbalance valve |
| Working temperature max C | 80 |
| Working temperature max F | 176 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |