Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | PRESSURE OPERATED | Pressure operated |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Check location | LINE A | Line A |
| Check location dual | LINE B | Line B |
| Cracking pressure 1 bar | 5.00 | |
| Cracking pressure 1 psi | 72 | |
| Cracking pressure 2 bar | 5.00 | |
| Cracking pressure 2 psi | 72 | |
| Design Series | 41 SERIES | 41 Series |
| Direction of flow | TOWARDS ACTUATOR | Towards actuator |
| Flow rate upto LPM | 60 | |
| Flow rate upto USGPM | 16.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Interface | ISO4401-03 | ISO4401-03 |
| Maximum pressure upto bar | 315 | |
| Maximum pressure upto psi | 4500 | |
| Model Code 1 | DGMDC3YANBN41EN182 | |
| Performance | STANDARD | Standard |
| Seal type | VITON | Viton |
| Special features | VACCUUM PACKED, 90 SHORE SEALS | Vaccuum packed, 90 shore interface seals |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | DIRECT CHECK VALVE | Direct check valve |
| Working temp max C | 80 | |
| Working temp max F | 176 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |