Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pressure operated |
| Brand | Vickers by Danfoss |
| Check location | Line A |
| Cracking pressure bar | 2.00 |
| Cracking pressure psi | 30 |
| Decopression feature | No |
| Design Series | 51 Series |
| Flow rate upto LPM | 227 |
| Flow rate upto USGPM | 60.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Anti-wear hydraulic oil |
| Interface | 06 - 3/4" |
| Maximum pressure upto bar | 210 |
| Maximum pressure upto psi | 3000 |
| Model Code 1 | DGPC06A51 |
| Performance | Standard |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product length in | 10.560 |
| Product length mm | 268.224 |
| Product width in | 4.500 |
| Product width mm | 114.300 |
| Seal type | Buna-N |
| Special features | None |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Pressure reducing, overlapped, low leakage |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |
