Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pressure operated |
| Brand | Vickers by Danfoss |
| Check location | Line A |
| Check location dual | Line B |
| Decopression feature | No |
| Design Series | 50 Series |
| Interface | 06 - 3/4" |
| Model Code 1 | F3DGPC06AB50S4 |
| Seal type | Viton |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Pressure reducing, overlapped, low leakage |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |