Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pressure operated |
| Brand | Vickers by Danfoss |
| Check location | Line B |
| Decopression feature | Yes |
| Design Series | 51 Series |
| Interface | 06 - 3/4" |
| Model Code 1 | DGPC06DB51 |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product length in | 10.540 |
| Product length mm | 267.716 |
| Product width in | 3.810 |
| Product width mm | 96.774 |
| Seal Type | Buna-N |
| Valve mount type | Subplate/manifold mounted |
| Valve Type | Pressure reducing, overlapped, low leakage |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |
