Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pressure operated |
| Brand | Vickers by Danfoss |
| Design Series | 60 Series |
| Model Code 1 | DGC06B60 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 2.280 |
| Product length mm | 57.912 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Seal Type | Buna-N |
| Valve mount type | Subplate/manifold mounted |
| Valve Type | Pressure relief module |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |
