Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Pressure operated |
| Brand | Vickers by Danfoss |
| Design Series | 60 Series |
| High flow | No |
| Interface | 06 - 3/4" |
| Model Code 1 | F3DGX061F60 |
| Performance | Standard |
| Seal type | Viton |
| Special features | None |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | PRESSURE REDUCING VALVE |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |
