Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pressure operated |
| Brand | Vickers by Danfoss |
| Design Series | 60 Series |
| Drain option | Internally drained to B port |
| Flow rate upto LPM | 114 |
| Flow rate upto USGPM | 30.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| High flow | No |
| Interface | 06 - 3/4" |
| Max adjustable pressure BAR | 200 |
| Max adjustable pressure PSI | 2900 |
| Maximum pressure upto bar | 210 |
| Maximum pressure upto psi | 3000 |
| Model Code 1 | F3DGX063FL60 |
| Performance | Standard |
| Seal type | Viton |
| Special features | None |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Pressure reducing module |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |
