Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pressure operated |
| Brand | Vickers by Danfoss |
| Design Series | 60 Series |
| High flow | No |
| Interface | 06 - 3/4" |
| Model Code 1 | DGX063F60S17 |
| Performance | Standard |
| Seal type | Buna-N |
| Valve mount type | Subplate/manifold mounted |
| Valve type | PRESSURE REDUCING VALVE |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |
