Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pressure operated |
| Adjustment type | Screw and locknut |
| Brand | Vickers by Danfoss |
| Design Series | 30 Series |
| External drain | No |
| Flow rate upto LPM | 120 |
| Flow rate upto USGPM | 32.0 |
| Fluid cleanliness | 17/15/12 micron |
| Fluid compatibility | Petroleum oils |
| Function 1 pressure adjustment | 4-200 bar (60-2900 psi) |
| Function 2 pressure adjustment | 4-200 bar (60-2900 psi) |
| Interface | ISO4401-05 |
| Maximum pressure upto bar | 315 |
| Maximum pressure upto psi | 4500 |
| Model Code 1 | DGMC25ABFWBAFW30 |
| P port acted upon | B cylinder port |
| Performance | Standard |
| Port drained into | B cylinder port |
| Port drained into dual | A cylinder port |
| Port operated upon | A cylinder port |
| Pressure adjustment range | 4-200 bar (60-2900 psi) |
| Product height in | 1.970 |
| Product height mm | 50.038 |
| Product length in | 8.460 |
| Product length mm | 214.884 |
| Product width in | 2.820 |
| Product width mm | 71.628 |
| Remote control port | No |
| Seal type | Viton |
| Special features | None |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Dual relief function valve |
| Working temp max C | 80 |
| Working temp max F | 176 |
| Working temp min C | 0 |
| Working temp min F | 32 |
