Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Pressure operated |
| Adjustment type | Screw and locknut |
| Brand | Vickers by Danfoss |
| Design Series | 30 Series |
| External drain | No |
| Flow rate upto LPM | 120 |
| Flow rate upto USGPM | 32.0 |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Gauge Port Thread Type | G1/8" (1/8" BSPF) |
| Interface | ISO4401-05 |
| Maximum pressure upto bar | 315 |
| Maximum pressure upto psi | 4500 |
| Model Code 1 | DGMX25PBAWB30 |
| Performance | Standard |
| Pilot control | Cylinder port B |
| Port operated upon | P pressure port |
| Pressure adjustment range | 2.0-50 bar (30-725 psi) |
| Product height in | 2.360 |
| Product height mm | 59.944 |
| Product length in | 8.190 |
| Product length mm | 208.026 |
| Product width in | 2.820 |
| Product width mm | 71.628 |
| Remote control port | No |
| Seal Type | Viton |
| Special features | None |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | Reducing-relieving valve |
| Working temp max C | 80 |
| Working temp max F | 176 |
| Working temp min C | 0 |
| Working temp min F | 32 |
