Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bolt grade | GRADE 2 | Grade 2 |
| Brand | DANFOSS | Danfoss |
| Class | CLASS 2A | Class 2A |
| Diameter IN | 0.625 | |
| Drive design | HEX | Hex |
| Head style | HEX | Hex |
| Material | CARBON STEEL | Carbon steel |
| Sub brand | AIRFLEX | Airflex |
| Thread size | 5/8-11 | 5/8-11 |
| Thread type | UNC | UNC |
