VALVE-CHECK, BC-8V
000042X0335
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.930 |
| Product height mm | | 49.022 |
| Product length in | | 2.760 |
| Product length mm | | 70.104 |
| Product width in | | 1.930 |
| Product width mm | | 49.022 |
| Sub brand | AIRFLEX | Airflex |