Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
000063X0438
VALVE-SOLENOID, 3 WAY 0.75 NC
000063X0438
Where to buy
Export PDF
Tools
Add to comparison
000063X0438
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.120
Product height mm
79.248
Product length in
8.020
Product length mm
203.708
Product width in
3.060
Product width mm
77.724
Sub brand
AIRFLEX
Airflex