COTTER PIN,.094 DIA,.50
000065X0007
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.100 |
| Product height mm | | 2.540 |
| Product length in | | 0.500 |
| Product length mm | | 12.700 |
| Product width in | | 0.100 |
| Product width mm | | 2.540 |
| Sub brand | AIRFLEX | Airflex |