PIPE NIPPLE,ES,1/4NPT,3.
000070X0121
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| End type 2 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Product material | CARBON STEEL | Carbon steel |
| Sub brand | AIRFLEX | Airflex |
| Thread sealant | NO | No |