Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Pipe Nipple |
| Product height in | 0.375 |
| Product height mm | 9.525 |
| Product length in | 12.000 |
| Product length mm | 304.800 |
| Product Material | Commercial Steel |
| Product width in | 0.375 |
| Product width mm | 9.525 |
| Sub brand | Airflex |
