Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
000073X0001
O RING,ARP 568-216,BUNA
000073X0001
Where to buy
Export PDF
Tools
Add to comparison
000073X0001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product length in
0.130
Product length mm
3.302
Product width in
1.380
Product width mm
35.052
Sub brand
AIRFLEX
Airflex