Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
000073X0014
+O RING,ARP 568-111,BUNA {4-1}
000073X0014
Tools
Add to comparison
Add to comparison
000073X0014
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.630
Product height mm
16.002
Product length in
0.090
Product length mm
2.286
Product width in
0.630
Product width mm
16.002
Sub brand
AIRFLEX
Airflex