O RING,ARP568-224,VITON
000073X0103
Tools000073X0103 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 0.130 |
| Product length mm | 3.302 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Sub brand | Airflex |