O RING,ARP 568-241,BUNA
000073X0115
Tools000073X0115 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Material | Nitrile |
| Product height in | 4.125 |
| Product height mm | 104.775 |
| Product length in | 0.125 |
| Product length mm | 3.175 |
| Product width in | 4.125 |
| Product width mm | 104.775 |
| Sub brand | Airflex |