O RING,ARP 568-141,BUNA
000073X0134
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 2.500 |
| Product height mm | | 63.500 |
| Product length in | | 0.090 |
| Product length mm | | 2.286 |
| Product width in | | 2.500 |
| Product width mm | | 63.500 |
| Sub brand | AIRFLEX | Airflex |