O RING,ARP 568-271,BUNA
000073X0182
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 9.500 |
| Product height mm | | 241.300 |
| Product length in | | 0.130 |
| Product length mm | | 3.302 |
| Product width in | | 9.500 |
| Product width mm | | 241.300 |
| Sub brand | AIRFLEX | Airflex |