Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Material | VITON | Viton |
| Product height in | 0.750 | |
| Product height mm | 19.050 | |
| Product length in | 0.062 | |
| Product length mm | 1.575 | |
| Product width in | 0.750 | |
| Product width mm | 19.05 | |
| Sub brand | AIRFLEX | Airflex |