Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Material | VITON | Viton |
| Product height in | 1.250 | |
| Product height mm | 31.750 | |
| Product length in | 0.094 | |
| Product length mm | 2.388 | |
| Product width in | 1.250 | |
| Product width mm | 31.75 | |
| Sub brand | AIRFLEX | Airflex |