O RING,ARP 568-455,BUNA
000073X0336
Tools000073X0336 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Material | Buna-N |
| Product height in | 13.500 |
| Product height mm | 342.900 |
| Product length in | 0.250 |
| Product length mm | 6.350 |
| Product width in | 13.500 |
| Product width mm | 342.9 |
| Sub brand | Airflex |