O RING,ARP 568-267,EPDM
000073X0340
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 8.520 |
| Product height mm | | 216.408 |
| Product length in | | 0.140 |
| Product length mm | | 3.556 |
| Product width in | | 8.520 |
| Product width mm | | 216.408 |
| Sub brand | AIRFLEX | Airflex |