O RING,12.753X.139X12.47
000073X0341
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 12.760 |
| Product height mm | | 324.104 |
| Product length in | | 0.140 |
| Product length mm | | 3.556 |
| Product width in | | 12.760 |
| Product width mm | | 324.104 |
| Sub brand | AIRFLEX | Airflex |