O RING,ARP 568-281,EPDM
000073X0342
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 15.270 |
| Product height mm | | 387.858 |
| Product length in | | 0.140 |
| Product length mm | | 3.556 |
| Product width in | | 15.270 |
| Product width mm | | 387.858 |
| Sub brand | AIRFLEX | Airflex |