O RING,ARP 568-371,BUNA
000073X0348
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 8.880 |
| Product height mm | | 225.552 |
| Product length in | | 0.190 |
| Product length mm | | 4.826 |
| Product width in | | 8.880 |
| Product width mm | | 225.552 |
| Sub brand | AIRFLEX | Airflex |