O RING,ARP 568-140,VITON
000073X0425
Tools000073X0425 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.438 |
| Product height mm | 61.925 |
| Product length in | 0.094 |
| Product length mm | 2.388 |
| Product width in | 2.438 |
| Product width mm | 61.925 |
| Sub brand | Airflex |