TUBE,STL,.500X.375X6.625
000074X0014
Tools000074X0014 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 6.625 |
| Product length mm | 168.275 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Sub brand | Airflex |