Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
000074X0079
TUBE,STL, .750 X.625 X13.688LG
000074X0079
Where to buy
Export PDF
Tools
Add to comparison
000074X0079
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.750
Product height mm
19.050
Product length in
13.688
Product length mm
347.675
Product width in
0.750
Product width mm
19.050
Sub brand
AIRFLEX
Airflex