Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
000074X0121
TUBE,STL, .500 X .375 X 13.435LG
000074X0121
Tools
Add to comparison
Add to comparison
000074X0121
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.500
Product height mm
12.700
Product length in
13.435
Product length mm
341.249
Product width in
0.500
Product width mm
12.7
Sub brand
AIRFLEX
Airflex