Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| End Type 1 | FEMALE PIPE (NPT) | Female Pipe (NPT) |
| End Type 2 | FEMALE PIPE (NPT) | Female Pipe (NPT) |
| Item type | ADAPTER-ELBOW | Adapter-elbow |
| Sub brand | AIRFLEX | Airflex |
| Thread sealant | NO | No |