90DEG ST EL BRASS 1/2 X
000079X0017
Tools000079X0017 Product specifications
Characteristic | Value |
|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| End type 1 | Male pipe (NPT) |
| End type 2 | Female Pipe (NPT) |
| Item type | Adapter-elbow |
| Product material | Malleable cast iron |
| Sub brand | Airflex |
| Thread sealant | No |