Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
000082X0010
+GASKET,SOFT COPPER {11-2}{16-2}
000082X0010
Tools
Add to comparison
Add to comparison
000082X0010
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.875
Product height mm
22.225
Product length in
0.125
Product length mm
3.175
Product width in
0.875
Product width mm
22.225
Sub brand
AIRFLEX
Airflex