TUBE FITTING COMP SLEEVE
000087X0014
Tools000087X0014 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.780 |
| Product height mm | 19.812 |
| Product length in | 0.442 |
| Product length mm | 11.227 |
| Product width in | 0.780 |
| Product width mm | 19.812 |
| Sub brand | Airflex |