TUBE FITTING COMP SLEEVE
000087X0020
Tools000087X0020 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.187 |
| Product height mm | 30.150 |
| Product length in | 0.475 |
| Product length mm | 12.065 |
| Product width in | 1.187 |
| Product width mm | 30.150 |
| Sub brand | Airflex |