MALE CONN
000088X0012
Tools000088X0012 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.688 |
| Product height mm | 42.875 |
| Product length in | 2.899 |
| Product length mm | 73.635 |
| Product width in | 1.688 |
| Product width mm | 42.875 |
| Sub brand | Airflex |