MALE CONN
000088X0017
Tools000088X0017 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.000 |
| Product height mm | | 25.400 |
| Product length in | | 1.000 |
| Product length mm | | 25.400 |
| Product width in | | 2.310 |
| Product width mm | | 58.674 |
| Sub brand | AIRFLEX | Airflex |