Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.320 |
| Hex size 1 MM | 8.100 |
| Hex size 2 IN | 0.440 |
| Hex size 2 MM | 11.200 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Sub brand | Airflex |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.190 |
| Tube outside diameter 1 MM | 4.8 |
| Tube outside diameter 2 IN | 0.200 |
| Tube outside diameter 2 MM | 5.1 |
