Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 5.880 |
| Outside diameter IN | 7.5000 |
| Product height in | 7.500 |
| Product height mm | 190.500 |
| Product length in | 0.562 |
| Product length mm | 14.275 |
| Product material | Buna-N (nitrile) |
| Product width in | 7.500 |
| Product width mm | 190.5 |
| Sub brand | Airflex |
| Thickness IN | 0.560 |
