SEAL-OIL
000113X0089
Tools000113X0089 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 8.250 |
| Product height mm | 209.550 |
| Product length in | 0.625 |
| Product length mm | 15.875 |
| Product width in | 8.250 |
| Product width mm | 209.550 |
| Sub brand | Airflex |