Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 70 |
| Inside diameter IN | 1.440 |
| Outside diameter IN | 2.2500 |
| Product height in | 2.250 |
| Product height mm | 57.150 |
| Product length in | 0.312 |
| Product length mm | 7.925 |
| Product material | Buna-N (nitrile) |
| Product width in | 2.250 |
| Product width mm | 57.15 |
| Sub brand | Airflex |
| Thickness IN | 0.310 |
