Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Inside diameter IN | 6.380 | |
| Outside diameter IN | 7.8800 | |
| Product height in | 7.875 | |
| Product height mm | 200.025 | |
| Product length in | 0.625 | |
| Product length mm | 15.875 | |
| Product width in | 7.875 | |
| Product width mm | 200.025 | |
| Sub brand | AIRFLEX | Airflex |
| Thickness IN | 0.6300 |
