Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 2.880 |
| Outside diameter IN | 3.8800 |
| Product height in | 3.875 |
| Product height mm | 98.425 |
| Product length in | 0.438 |
| Product length mm | 11.125 |
| Product width in | 3.875 |
| Product width mm | 98.425 |
| Sub brand | Airflex |
| Thickness IN | 0.440 |
